

Specifications
Presentation | This parts kit contains spare parts applicable to the APC product model shown |
---|---|
Lead time | 通常 4 週內交貨 |
电缆数量 | 1 |
---|
高度 | 76.2 cm |
---|---|
寬度 | 101.6 cm |
深度 | 127 cm |
產品重量 | 68.18 kg |
安裝類型 | Not rack-mountable |
標準 | ISO 14001 ISO 9001 |
---|
工作環境溫度 | 0…40 °C |
---|---|
運行高度 | 0...3333 ft |
相對濕度 | 0…95 % |
存儲環境溫度 | -50…40 °C |
存储高度 | 0.00…15240.00 m |
相對貯藏濕度 | 0…95 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 101.6 cm |
Package 1 Width | 127.0 cm |
Package 1 Length | 152.4 cm |
Package 1 Weight | 81.648 kg |
保養 | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.