我們的品牌

SURT1000RMXLI

notification_critical
information_stroke
  • What does the end of commercialization mean ?

    End of commercialization is the last date APC will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.

  • Need more help

    Contact Customer Care Center - available 24 a day.

notification_critical
information_stroke
  • What does the end of commercialization mean ?

    End of commercialization is the last date APC will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.

  • Need more help

    Contact Customer Care Center - available 24 a day.

Recommended replacement(s)

SURT1000RMXLI is replaced by:
notification_ok
notification_ok
Environmental performance of the product Learn more
Sustainable by Design
Energy Efficient
Take-back
Transparency
RoHS/REACh
Energy Efficient
Take-back
Transparency
RoHS/REACh

+ Lifecycle Services

arrow2_down

Specifications

Overview
PresentationHigh density, double-conversion on-line power protection with scalable runtime.
Lead time通常貨源充足
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 70-700 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
Other Input Voltage220 伏
240 V
Main Output Voltage230 V
Other Output Voltage220 V
240 V
额定功率 [W]700 W
额定功率 [VA]1000 VA
Input Connection TypeIEC 60320 C14
output connection type6 IEC 60320
2 IEC Jumpers
机架单元数2U
电缆数量1
电池类型封的電池
設備提供軟體隨附的 CD
機架式支援導軌
Smart UPS RS-232 資料線
使用者手冊
通用
Number of power module700
Number of power module free slots0
Number of power module filled slots0
RedundantNo
實體標示
顏色黑色
高度8.5 cm
寬度43.2 cm
深度48.3 cm
產品重量23 kg
安装位置正面
mounting preferenceLower
安裝類型Rack-mounted
Two post mountable0
USB compatibleNo
輸入
網絡頻率50/60 Hz +/- 5 Hz auto-sensing
滿載時的效率160...280 V
輸出
最大可配置功率 (W)700 W
谐波失真低于 3%
輸出頻率(與市電同步)50/60 Hz +/- 3 Hz 使用者可微調 +/- 0.1 與市電同步
波峰系数3 : 1
拓樸在線雙變換式
波形種類正弦波
bypass type內建旁路
Maximum configurable power in VA1000 VA
認證與保固
產品証明C-Tick
CE
GOST
VDE
標準EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
環境
工作環境溫度0…40 °C
相對濕度0…95 % 非凝结
運行高度0...10000 ft
存儲環境溫度-20…50 °C
相對貯藏濕度0…95 % 非凝结
存储高度0.00…15240.00 m
声响级别50 dBA
热消散324 Btu/h
IP防護等級IP20
電池與運轉時間
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
預安裝的電池1
空電池槽0
典型充電時間3 小时
RBC™ 數量1
其它参数可配置 220:230 或 240 額定輸出電壓
電池充電功率(瓦特)109 W rated
Battery power in VAH328 VAh runtime
电池使用寿命3…5 年
Replacement batteryRBC31action_new_window
battery optionSURT48RMXLBP 1 984 VAh
SURT48RMXLBP 2 1640 VAh
SURT48RMXLBP 3 2296 VAh
SURT48RMXLBP 4 2952 VAh
SURT48RMXLBP 5 3608 VAh
SURT48RMXLBP 6 4264 VAh
SURT48RMXLBP 8 5576 VAh
SURT48RMXLBP 10 6888 VAh
可延伸運轉時間1
交流與管理
空闲槽1
警报功能LED 狀態顯示帶有負載與電池條形圖以及「在線」、「電池供電」、「更換電池」、「過載」與「旁路」指示器
警报功能使用電池時發出警報 : 獨特的低壓電池警報 : 過載連續音調式警報
緊急關機 (EPO)可選
突波保護與篩選
突波吸收能力420 J
篩選全天候多柱噪音過濾︰0.3% ieee 突波限制︰零箝拉回應時間︰符合 ul 1449
Packing units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height28.6 cm
Package 1 Width63 cm
Package 1 Length59.4 cm
Package 1 Weight27.8 kg
合約保證
保養2 years repair or replace, optional on-site warranties available, optional extended warranties available
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

能源效益系統

notification_ok

Take-back program available

notification_ok
Well-being performance

無水銀

notification_ok

RoHS 豁免資料

REACh 法規

歐盟 RoHS 指令

環境披露

WEEE

此產品必須棄置於歐盟市場規定的特定廢物回收站,絕不可棄置於一般垃圾桶。

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.