Specifications
Presentation | Accessory solutions to tailor the Smart-UPS to meet your specific needs. |
---|---|
Lead time | 通常貨源充足 |
設備提供 | 安裝指南 安裝硬體 機架式支架 螺絲 |
---|
顏色 | 灰色 |
---|---|
高度 | 4.4 cm |
寬度 | 52.7 cm |
深度 | 8.9 cm |
產品重量 | 2.73 kg |
安裝類型 | Rack-mounted |
USB compatible | No |
包裝重量(磅) | 3.18 kg |
---|---|
Package 1 Height | 7 cm |
Package 1 width | 69.5 cm |
Package 1 Length | 11.4 cm |
Number of Units in Package 3 | 130 |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
Well-being performance
無鉛
REACh 法規
歐盟 RoHS 指令
積極主動符合性(不在歐盟 RoHS 標準法律範圍內的產品)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.