

Specifications
Presentation | Accessory solutions to tailor the Smart-UPS to meet your specific needs. |
---|---|
Lead time | 通常貨源充足 |
設備提供 | 安裝指南 安裝硬體 |
---|
顏色 | 灰色 |
---|---|
高度 | 4.4 cm |
寬度 | 52.7 cm |
深度 | 8.9 cm |
產品重量 | 2.73 kg |
安裝類型 | Rack-mounted |
工作環境溫度 | -76…140 °C |
---|---|
運行高度 | 0...10000 ft |
相對濕度 | 0…95 % 非凝结 |
存儲環境溫度 | -76…140 °C |
存储高度 | 0.00…3048.00 m |
相對貯藏濕度 | 0…95 % 非凝结 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.1 cm |
Package 1 Width | 14.2 cm |
Package 1 Length | 69.6 cm |
Package 1 Weight | 3.64 kg |
保養 | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
無 SVHC 的 REACh
REACh 法規
歐盟 RoHS 指令
積極主動符合性(不在歐盟 RoHS 標準法律範圍內的產品)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.