+ 2
SRTL2200RMXLI
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
Specifications
Presentation | High density, double-conversion on-line power protection with scalable runtime. |
---|---|
Lead time | 通常貨源充足 |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 198-1980 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Other Input Voltage | 220 伏 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
额定功率 [W] | 1980 W |
额定功率 [VA] | 2200 VA |
Input Connection Type | IEC 60320 C20 |
output connection type | 6 IEC 60320 C13 2 IEC 60320 C19 |
机架单元数 | 3U |
電纜長度 | 1.83 m |
电缆数量 | 1 |
电池类型 | Li-Ion (鋰離子) |
設備提供 | 軟體隨附的 CD 通訊纜線 說明文件 CD 安裝指南 可拆式支撐腳 USB 纜線 保證書 |
product web sub-family | 鋰離子 |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
顏色 | Black with silver front bezel |
---|---|
高度 | 12.8 cm |
寬度 | 43.2 cm |
深度 | 63.9 cm |
產品重量 | 30.5 kg |
Mounting preference | No preference |
安裝類型 | Rack-mounted with kit |
Two post mountable | 0 |
USB compatible | Yes |
安装位置 | 水平方向 垂直 |
網絡頻率 | 40...70 Hz auto-sensing |
---|---|
滿載時的效率 | 160...275 V half load |
最大可配置功率 (W) | 1980 W |
---|---|
谐波失真 | 小於 2% |
输出频率 | 50/60 Hz +/- 3 Hz 與市電同步 |
波峰系数 | 3 : 1 |
拓樸 | 在線雙變換式 |
波形種類 | 正弦波 |
Bypass type | 內建旁路 |
Maximum configurable power in VA | 2200 VA |
產品証明 | CE EAC |
---|---|
标识 | CE標志 |
標準 | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
工作環境溫度 | 0…40 °C |
---|---|
相對濕度 | 0…95 % 非凝结 |
運行高度 | 0...10000 ft |
存儲環境溫度 | -20…50 °C |
相對貯藏濕度 | 0…95 % 非凝结 |
存储高度 | 0.00…15240.00 m |
声响级别 | 50 dBA |
热消散 | 317 Btu/h |
IP防護等級 | IP20 |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
預安裝的電池 | 0 |
空電池槽 | 0 |
典型充電時間 | 4 小时 |
电源电压 | 48V |
電池充電功率(瓦特) | 155 W rated |
Battery power in VAH | 605 VAh capacity 621 VAh runtime |
电池使用寿命 | 5…10 年 |
battery option | XBP48RM1U2-LI 1 1242 VAh XBP48RM1U2-LI 2 1863 VAh XBP48RM1U2-LI 3 2484 VAh XBP48RM1U2-LI 4 3105 VAh XBP48RM1U2-LI 5 3726 VAh XBP48RM1U2-LI 6 4347 VAh XBP48RM1U2-LI 7 4968 VAh XBP48RM1U2-LI 8 5589 VAh |
可延伸運轉時間 | 1 |
空闲槽 | 1 |
---|---|
alarm | Audible and visible alarms : prioritized by severity |
緊急關機 (EPO) | 是的 |
突波吸收能力 | 432 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 24.5 cm |
Package 1 Width | 87 cm |
Package 1 Length | 60 cm |
Package 1 Weight | 41.4 kg |
保養 | 5 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
能源效益系統
Take-back program available
Well-being performance
無水銀
Certifications & Standards
REACh 法規
歐盟 RoHS 指令
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.