+ 3
Specifications
Presentation | High density, double-conversion on-line power protection with long runtime with NMC |
---|---|
Lead time | 通常貨源充足 |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 135-1350 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Other Input Voltage | 220 伏 |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V |
额定功率 [W] | 1350 W |
额定功率 [VA] | 1500 VA |
Input Connection Type | IEC 60320 C14 |
output connection type | 8 IEC 60320 C13 |
机架单元数 | 4U |
電纜長度 | 1.83 m |
电缆数量 | 1 |
电池类型 | Li-Ion (鋰離子) |
product web sub-family | 鋰離子 |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
顏色 | Black with silver front bezel |
---|---|
高度 | 17.1 cm |
寬度 | 43.2 cm |
深度 | 59 cm |
產品重量 | 40.7 kg |
Mounting preference | No preference |
安裝類型 | Rack-mounted with kit |
Two post mountable | 0 |
USB compatible | Yes |
安装位置 | 水平方向 垂直 |
網絡頻率 | 40...70 Hz auto-sensing |
---|---|
滿載時的效率 | 160...275 V |
最大可配置功率 (W) | 1350 W |
---|---|
谐波失真 | 小於 2% |
输出频率 | 50/60 Hz +/- 3 Hz 與市電同步 |
波峰系数 | 3 : 1 |
拓樸 | 在線雙變換式 |
波形種類 | 正弦波 |
Bypass type | 內建旁路 |
Maximum configurable power in VA | 1500 VA |
產品証明 | CE |
---|---|
标识 | CE標志 |
工作環境溫度 | 0…40 °C |
---|---|
相對濕度 | 0…95 % 非凝结 |
運行高度 | 0...10000 ft |
存儲環境溫度 | -15…45 °C |
相對貯藏濕度 | 0…95 % 非凝结 |
存储高度 | 0.00…15240.00 m |
声响级别 | 50 dBA |
热消散 | 450 Btu/h |
IP防護等級 | IP20 |
Run Time | View Runtime Graph |
---|---|
預安裝的電池 | 0 |
空電池槽 | 0 |
电源电压 | 48V |
電池充電功率(瓦特) | 103 W rated |
Battery power in VAH | 2400 VAh capacity 2880 VAh runtime |
电池使用寿命 | 5…10 年 |
battery option | XBP48RM2U-LI 1 5760 VAh |
可延伸運轉時間 | 1 |
空闲槽 | 0 |
---|---|
預安裝的 SmartSlot™ 卡 | Network management card 2 with environmental monitoring |
alarm | Audible and visible alarms : prioritized by severity |
緊急關機 (EPO) | 是的 |
突波吸收能力 | 340 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
保養 | 5 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
正在調查
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.