Compatible Software
+ Lifecycle Services
Specifications
Lead time | 通常貨源充足 |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 800-8000 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Other Input Voltage | 220 伏 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
额定功率 [W] | 8000 W |
额定功率 [VA] | 8000 VA |
output connection type | 2 IEC 60320 C13 1 IEC 60320 C19 |
output connector type | 硬接線 3-wire (H N + E) 1 |
电池类型 | 封的電池 |
設備提供 | Smart UPS RS-232 資料線 使用者手冊 |
Number of power module free slots | 0 |
---|---|
Number of power module filled slots | 0 |
Redundant | No |
高度 | 21.7 cm |
---|---|
寬度 | 44 cm |
深度 | 68 cm |
產品重量 | 101.44 kg |
Mounting preference | No preference |
安裝類型 | Rack-mounted with kit |
Two post mountable | 0 |
USB compatible | No |
網絡頻率 | 40...70 Hz auto-sensing |
---|---|
number of input connectors | 1 硬接線 3-線 (1PH+N+G) |
滿載時的效率 | 160...285 V |
最大輸入電流 | 30 A |
开关电流能力 | 40 A |
最大可配置功率 (W) | 8000 W |
---|---|
谐波失真 | 小於 2% |
输出频率 | 50/60 Hz +/- 3 Hz 與市電同步 |
拓樸 | 在線雙變換式 |
full load runtime | 00:04:48 8000 W |
half load runtime | 00:14:00 4000 W |
Maximum configurable power in VA | 8000 VA |
產品証明 | CE |
---|---|
標準 | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
工作環境溫度 | 0…40 °C |
---|---|
相對濕度 | 0…95 % 非凝结 |
運行高度 | 0...6600 ft |
存儲環境溫度 | -15…45 °C |
相對貯藏濕度 | 0…95 % 非凝结 |
存储高度 | 0.00…15240.00 m |
声响级别 | 55 dB |
热消散 | 1774 Btu/h |
IP防護等級 | IP20 |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
預安裝的電池 | 2 |
空電池槽 | 0 |
典型充電時間 | 4 小时 |
其它参数 | 可配置 220:230 或 240 額定輸出電壓 |
电源电压 | +/- 96 V |
電池充電功率(瓦特) | 392 W rated |
Battery power in VAH | 1680 VAh capacity 1680 VAh runtime |
电池使用寿命 | 3…5 年 |
battery option | SRTG192XLBP4 1 3456 VAh SRTG192XLBP4 2 5279 VAh SRTG192XLBP4 3 6804 VAh SRTG192XLBP4 4 9126 VAh |
可延伸運轉時間 | 1 |
預安裝的 SmartSlot™ 卡 | Network management card 3 with environmental monitoring |
---|---|
alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
緊急關機 (EPO) | 是的 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 41.4 cm |
Package 1 Width | 79 cm |
Package 1 Length | 59 cm |
Package 1 Weight | 103.46 kg |
保養 | 3 years repair or replace (excluding battery) and 2 years for battery |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
正在調查
WEEE

此產品必須棄置於歐盟市場規定的特定廢物回收站,絕不可棄置於一般垃圾桶。
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.