我們的品牌

SRT3000UXI-LI

Energy Efficient
Take-back
Transparency
Energy Efficient
Take-back
Transparency

+ Lifecycle Services

arrow2_down

Specifications

Overview
PresentationHigh density, double-conversion on-line power protection with scalable runtime.
Lead time通常貨源充足
Main Input Voltage230 V
Other Input Voltage220 伏
240 V
Main Output Voltage230 V
Other Output Voltage220 V
240 V
额定功率 [W]2700 W
额定功率 [VA]3000 VA
Input Connection TypeBS1363A 英國
IEC 60320 C20
Schuko CEE 7 / EU1-16P
output connection type6 IEC 60320 C13
2 IEC 60320 C19
机架单元数2U
電纜長度1.83 m
电缆数量1
电池类型封的電池
設備提供軟體隨附的 CD
通訊纜線
說明文件 CD
安裝指南
可拆式支撐腳
USB 纜線
保證書
通用
product web sub-familyHigh density
Number of power module free slots0
Number of power module filled slots0
RedundantNo
實體標示
顏色黑色
高度43.2 cm
寬度8.5 cm
深度50.8 cm
產品重量22 kg
Mounting preferenceNo preference
安裝類型Rack-mounted with kit
Two post mountable0
USB compatibleYes
安装位置垂直
輸入
網絡頻率40...70 Hz auto-sensing
滿載時的效率50...150 V 40% load
80...150 V
輸出
最大可配置功率 (W)2700 W
谐波失真小於 2%
输出频率50/60 Hz +/- 3 Hz 與市電同步
波峰系数3 : 1
拓樸在線雙變換式
波形種類正弦波
Bypass type內建旁路
Maximum configurable power in VA3000 VA
認證與保固
產品証明CE
EAC
標準EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
環境
工作環境溫度0…40 °C
相對濕度0…95 % 非凝结
運行高度0...10000 ft
存儲環境溫度-20…50 °C
相對貯藏濕度0…95 % 非凝结
存储高度0.00…15240.00 m
声响级别50 dBA
热消散317 Btu/h
IP防護等級IP20
電池與運轉時間
預安裝的電池0
空電池槽0
Battery power in VAH0 VAh runtime
可延伸運轉時間1
交流與管理
空闲槽1
alarmAudible and visible alarms : prioritized by severity
緊急關機 (EPO)是的
突波保護與篩選
突波吸收能力432 J
Packing units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height24.6 cm
Package 1 Width74.9 cm
Package 1 Length59.4 cm
Package 1 Weight29.6 kg
合約保證
保養5 year repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

能源效益系統

notification_ok

Take-back program available

notification_ok

REACh 法規

歐盟 RoHS 指令

正在調查

環境披露

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.