SRT3000RMXLI
Replacement battery (1) is available
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
Specifications
Presentation | High density, double-conversion on-line power protection with scalable runtime. |
---|---|
Lead time | 通常貨源充足 |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 270-2700 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Other Input Voltage | 220 伏 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
额定功率 [W] | 2700 W |
额定功率 [VA] | 3000 VA |
Input Connection Type | BS1363A 英國 IEC 60320 C20 Schuko CEE 7 / EU1-16P |
output connection type | 8 IEC 60320 C13 2 IEC Jumpers 2 IEC 60320 C19 |
机架单元数 | 2U |
電纜長度 | 2.44 m |
电缆数量 | 1 |
电池类型 | 封的電池 |
設備提供 | 軟體隨附的 CD 說明文件 CD 安裝指南 機架式支架 機架式支援導軌 USB 纜線 保證書 |
product web sub-family | High density |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
顏色 | 黑色 |
---|---|
高度 | 8.5 cm |
寬度 | 43.2 cm |
深度 | 63.5 cm |
產品重量 | 31.3 kg |
安装位置 | 正面 |
Mounting preference | Lower |
安裝類型 | Rack-mounted |
Two post mountable | 0 |
USB compatible | Yes |
安装位置 | 水平方向 |
網絡頻率 | 40...70 Hz auto-sensing |
---|---|
滿載時的效率 | 100...275 V adjustable (half load) |
最大可配置功率 (W) | 2700 W |
---|---|
谐波失真 | 小於 2% |
输出频率 | 50/60 Hz +/- 3 Hz 與市電同步 |
波峰系数 | 3 : 1 |
拓樸 | 在線雙變換式 |
波形種類 | 正弦波 |
Bypass type | 內部旁路(自動與手動) |
Maximum configurable power in VA | 3000 VA |
產品証明 | CE EAC RCM VDE |
---|---|
标识 | CE標志 |
標準 | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
工作環境溫度 | 0…40 °C |
---|---|
相對濕度 | 0…95 % 非凝结 |
運行高度 | 0...10000 ft |
存儲環境溫度 | -15…45 °C |
相對貯藏濕度 | 0…95 % 非凝结 |
存储高度 | 0.00…15240.00 m |
声响级别 | 55 dBA |
热消散 | 703 Btu/h |
IP防護等級 | IP20 |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
預安裝的電池 | 1 |
典型充電時間 | 3 小时 |
RBC™ 數量 | 1 |
其它参数 | 可配置 220:230 或 240 額定輸出電壓 |
电源电压 | 96V |
電池充電功率(瓦特) | 168 W rated |
Battery power in VAH | 505 VAh runtime |
电池使用寿命 | 3…5 年 |
Replacement battery | APCRBC152 |
battery option | SRT96RMBP 1 1515 VAh SRT96RMBP 2 2525 VAh SRT96RMBP 3 3535 VAh SRT96RMBP 4 4545 VAh SRT96RMBP 5 5555 VAh SRT96RMBP 6 6565 VAh SRT96RMBP 8 8585 VAh SRT96RMBP 10 10605 VAh |
可延伸運轉時間 | 1 |
空闲槽 | 1 |
---|---|
alarm | Audible and visible alarms : prioritized by severity |
緊急關機 (EPO) | 是的 |
突波吸收能力 | 340 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 24.6 cm |
Package 1 Width | 59.9 cm |
Package 1 Length | 87.1 cm |
Package 1 Weight | 39.92 kg |
保養 | 3 years repair or replace (excluding battery) and 2 years for battery |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
能源效益系統
Take-back program available
Well-being performance
無水銀
Certifications & Standards
REACh 法規
歐盟 RoHS 指令
WEEE

此產品必須棄置於歐盟市場規定的特定廢物回收站,絕不可棄置於一般垃圾桶。
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.