

SLR120K160H4-FB
SLR120K160H4-FB has not been replaced. Please contact your customer care center for more information.
Specifications
Lead time | 通常 4 週內交貨 |
---|
电缆数量 | 1.0 |
---|
顏色 | 灰色 |
---|---|
高度 | 177.8 cm |
寬度 | 209.55 cm |
深度 | 80.01 cm |
產品重量 | 2232.27 kg |
安裝類型 | Not rack-mountable |
空電池槽 | 0 |
---|---|
預安裝的電池 | 0 |
電池的伏安時容量 | 0 VAh |
保養 | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.