


Specifications
Lead time | 特殊訂單 - 請來電洽詢訂單交貨時間 |
---|
额定功率 [W] | 38000 W |
---|---|
电池类型 | VRLA |
設備提供 | EcoStruxure IT ready (UPS) |
顏色 | 白色 |
---|---|
高度 | 289.6 cm |
寬度 | 242.5 cm |
深度 | 605.8 cm |
安裝類型 | Not rack-mountable |
机架数量 | 5 |
每一機架的 kW | 7.5 kW |
---|---|
PDU 類型 | 計量式 |
可配置功率 | 38000 W |
產品証明 | UL 規範 |
---|
工作環境溫度 | -15…45 °C |
---|
空電池槽 | 0 |
---|---|
預安裝的電池 | 0 |
緊急關機 (EPO) | 可選 |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
不適用,不在歐盟 RoHS 標準的法律範圍內
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.