Specifications
Lead time | 通常 3 週內交貨 |
---|
Main Input Voltage | 400 V 3 相 |
---|---|
Main Output Voltage | 400 V 3 相 |
Input Connection Type | IEC 60309 32 A 3P + N + PE |
設備提供 | 安裝指南 |
高度 | 15.2 cm |
---|---|
寬度 | 43.2 cm |
深度 | 40.6 cm |
產品重量 | 3.19 kg |
安装位置 | 正面 |
Mounting preference | No preference |
安裝類型 | Not rack-mountable |
Max line current | 32 A |
---|
每相的最大總電流 | 32 A |
---|---|
number of power socket outlets | 1 IEC 60309 32 A |
產品証明 | CE |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.2 cm |
Package 1 Width | 40.6 cm |
Package 1 Length | 43.2 cm |
Package 1 Weight | 4.1 kg |
保養 | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
正在調查
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.