


Specifications
Presentation | USB Camera enhances surveillance capability in select NetBotz Room Monitor and Rack Monitor appliances. |
---|---|
Lead time | 通常 2 週內交貨 |
設備提供 | 纜線固定座 說明文件 CD 安裝指南 機架式支架 USB 纜線 壁掛式支架 |
---|
深度 | 7.8 cm |
---|---|
高度 | 10.2 cm |
產品重量 | 0.2 kg |
寬度 | 10 cm |
標準 | FCC 零件 15(A 型) ICES-003 |
---|---|
產品証明 | AS/NZS 3548 (C-Tick) A 級 cUL 規範 CE EMC指令2004/108/EC 低電壓指令 2006/95/EC PSE UL 規範 VCCI 類別 A VDE |
工作環境溫度 | 0…45 °C |
---|---|
運行高度 | 0...10000 ft |
相對濕度 | 10…90 % |
存儲環境溫度 | -15…65 °C |
存储高度 | 0.00…15240.00 m |
相對貯藏濕度 | 10…90 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 21.6 cm |
Package 1 Width | 21.6 cm |
Package 1 Length | 26 cm |
Package 1 Weight | 1.397 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
WEEE

此產品必須棄置於歐盟市場規定的特定廢物回收站,絕不可棄置於一般垃圾桶。
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.