我們的品牌

NBAC0208

arrow2_down

Specifications

Overview
PresentationAllows a sensor pod or camera pod to be installed up to 328 feet (100 meters) from the appliance.
Lead time售完為止
电缆数量1
通訊端口協議DHCP
DNS
HTTP
SMTP
SOCKS
TCP/IP
設備提供15V 電源供應器
安裝指南
USB 纜線
實體標示
顏色黑色
高度3.8 cm
寬度10.7 cm
深度11.4 cm
產品重量0.55 kg
安装位置后面
侧面
Mounting preferenceNo preference
安裝類型Not rack-mountable
認證與保固
標準FCC 零件 15(A 型)
產品証明CE
環境
運行高度0...15000 ft
相對濕度10…90 %
存儲環境溫度-15…45 °C
存储高度0.00…4572.00 m
相對貯藏濕度10…90 %
交流與管理
通訊網絡類型RJ-45 10/100 以太网接口
Packing units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height17.8 cm
Package 1 Width15.2 cm
Package 1 Length25.4 cm
Package 1 Weight2.27 kg
合約保證
保養2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left

歐盟 RoHS 指令

WEEE

此產品必須棄置於歐盟市場規定的特定廢物回收站,絕不可棄置於一般垃圾桶。

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.