

Specifications
Presentation | Wall- or rack-mount kit for the Sensor Pod 120 (included with NBPD0122). |
---|---|
Lead time | 售完為止 |
設備提供 | 安裝指南 |
---|
顏色 | 黑色 |
---|---|
高度 | 6.4 cm |
寬度 | 5.8 cm |
深度 | 1.3 cm |
產品重量 | 0.1 kg |
安裝類型 | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.6 cm |
Package 1 Width | 7.6 cm |
Package 1 Length | 12.7 cm |
Package 1 Weight | 1.36 kg |
保養 | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
積極主動符合性(不在歐盟 RoHS 標準法律範圍內的產品)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.