

M1TUPS15
Discontinued on:31 十二月 1994
End-of-service on:31 十二月 2004
+ Lifecycle Services
Specifications
Lead time | 特殊訂單 - 請來電洽詢訂單交貨時間 |
---|
Main Input Voltage | 400 V 3 相 |
---|---|
Main Output Voltage | 400 V 3 相 |
额定功率 [W] | 12000 W |
额定功率 [VA] | 15000 VA |
設備提供 | 使用者手冊 |
高度 | 108.5 cm |
---|---|
寬度 | 61 cm |
深度 | 78 cm |
產品重量 | 510.91 kg |
Mounting preference | No preference |
安裝類型 | Not rack-mountable |
USB compatible | No |
預安裝的電池 | 0 |
---|---|
空電池槽 | 0 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 108.5 cm |
Package 1 Width | 78 cm |
Package 1 Length | 61 cm |
Package 1 Weight | 510.91 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.