


DDCC5E-041
Discontinued on:14 六月 2022
DDCC5E-041 has not been replaced. Please contact your customer care center for more information.
Specifications
Lead time | 通常貨源充足 |
---|
電纜長度 | 12.50 m |
---|---|
設備提供 | 安裝指南 使用者手冊 |
產品兼容性 | 跳線面板 |
顏色 | 灰色 |
---|---|
高度 | 8.4 cm |
寬度 | 38.9 cm |
深度 | 40.6 cm |
產品重量 | 2.59 kg |
安装位置 | 正面 |
安裝類型 | Not rack-mountable |
連接器 B | RJ45 孔型 Cat Cat 5e 直通 |
連接器 A | RJ45 孔型 Cat Cat 5e 直通 |
端口量 | 6 |
---|
產品証明 | ETL TAA合規性 UL 認可 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.4 cm |
Package 1 Width | 38.9 cm |
Package 1 Length | 40.6 cm |
Package 1 Weight | 2.814 kg |
SCC14 | 10731304231698 |
保養 | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
WEEE

此產品必須棄置於歐盟市場規定的特定廢物回收站,絕不可棄置於一般垃圾桶。
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.