Specifications
Lead time | 通常貨源充足 |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 39-390 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
额定功率 [W] | 390 W |
额定功率 [VA] | 650 VA |
nb of power socket outlets | 6 IEC 60320 C13 |
电池类型 | 封的電池 |
設備提供 | 使用者手冊 USB 纜線 |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
redundant | No |
高度 | 19 cm |
---|---|
寬度 | 9.1 cm |
深度 | 31 cm |
產品重量 | 6.4 kg |
mounting preference | No preference |
安裝類型 | Not rack-mountable |
two post mountable | 0 |
USB compatible | No |
網絡頻率 | 50/60 Hz +/- 3 Hz auto-sensing |
---|---|
滿載時的效率 | 176...294 V |
最大輸入電流 | 10 A |
开关电流能力 | 10 A |
最大可配置功率 (W) | 390 W |
---|---|
輸出頻率(與市電同步) | 50/60 Hz +/- 1 Hz 與市電同步 |
拓樸 | 在線互動式 |
Waveform Type | 逐步逼近正弦波 |
Maximum configurable power in VA | 650 VA |
傳送時間 | 典型值为10毫秒:最大值为12毫秒 |
產品証明 | A-Tick C-Tick CE EAC RCM TISI |
---|---|
标识 | GS 标志 |
工作環境溫度 | 0…40 °C |
---|---|
相對濕度 | 0…95 % |
運行高度 | 0...10000 ft |
存儲環境溫度 | -15…45 °C |
相對貯藏濕度 | 0…95 % |
存储高度 | 0.00…15240.00 m |
声响级别 | 45 dBA |
热消散 | 13.3 Btu/h |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
預安裝的電池 | 0 |
空電池槽 | 0 |
典型充電時間 | 12 小时 |
RBC™ 數量 | 1 |
电源电压 | 12 V |
蓄电池容量 | 7.0 Ah |
電池充電功率(瓦特) | 6 W rated |
Battery power in VAH | 75 VAh runtime |
电池使用寿命 | 3…5 年 |
可延伸運轉時間 | 0 |
控制台 | 多功能 LCD 狀態與控制主控台 |
---|---|
聲響警報 | 使用電池時發出警報 : 獨特的低壓電池警報 : 過載連續音調式警報 |
篩選 | 全時多極噪聲過濾:10%的ieee浪涌通過,零卡滯響應時間:瞬時 |
---|---|
Data line protection | 網路線 - 10/100/1000 Base-T 乙太網路 (RJ45 接頭) |
包裝重量(磅) | 7.4 kg |
---|---|
Package 1 Height | 25.5 cm |
Package 1 width | 44 cm |
Package 1 Length | 14.3 cm |
SCC14 | 10731304346934 |
Number of Units in Package 2 | 2 |
Package 2 Weight | 15.65 kg |
Package 2 Height | 228.60 mm |
Package 2 width | 457.20 mm |
Package 2 Length | 279.40 mm |
保養 | 2 years repair or replace, 3 years repair or replace for European Union countries |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
能源效益系統
Take-back program available
Well-being performance
無水銀
RoHS 豁免資料
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.