我们的品牌

BR1600MI

notification_ok
Environmental performance of the product Learn more
arrow2_down

Compatible Software

arrow2_down
arrow2_down

Specifications

Overview
Lead time通常貨源充足
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 96-960 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
额定功率 [W]960 W
额定功率 [VA]1600 VA
nb of power socket outlets6 IEC 60320 C13
2 IEC 60320 C13 surge
电池类型封的電池
通用
設備提供使用者手冊
USB 纜線
Number of power module free slots0
Number of power module filled slots0
redundantNo
實體標示
顏色黑色
高度10 cm
寬度25 cm
深度38.2 cm
產品重量10.9 kg
mounting preferenceNo preference
安裝類型Not rack-mountable
two post mountable0
USB compatibleNo
輸入
網絡頻率50/60 Hz +/- 3 Hz auto-sensing
滿載時的效率176...294 V
最大輸入電流10 A
开关电流能力10 A
輸出
最大可配置功率 (W)960 W
輸出頻率(與市電同步)50/60 Hz +/- 1 Hz 與市電同步
拓樸在線互動式
Maximum configurable power in VA1600 VA
認證與保固
產品証明A-Tick
C-Tick
CE
EAC
RCM
TISI
标识GS 标志
環境
工作環境溫度0…40 °C
相對濕度0…95 % 非凝结
運行高度0...10000 ft
存儲環境溫度-15…45 °C
相對貯藏濕度0…95 % 非凝结
存储高度0.00…15240.00 m
声响级别45 dBA
热消散21.5 Btu/h
電池與運轉時間
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
預安裝的電池0
空電池槽0
典型充電時間16 小时
RBC™ 數量1
电源电压24 V
蓄电池容量9.0 Ah
電池充電功率(瓦特)11 W rated
Battery power in VAH180 VAh runtime
电池使用寿命3…5 年
可延伸運轉時間0
交流與管理
控制台多功能 LCD 狀態與控制主控台
聲響警報使用電池時發出警報 : 獨特的低壓電池警報 : 過載連續音調式警報
突波保護與篩選
突波吸收能力509 J
篩選全時多極噪聲過濾:10%的ieee浪涌通過,零卡滯響應時間:瞬時
Data line protectionRJ45 10/100/1000 Base-T 乙太網路保護
Packing units
包裝重量(磅)11.65 kg
Package 1 Height33 cm
Package 1 width48.5 cm
Package 1 Length22.5 cm
SCC1410731304346910
Number of Units in Package 21
Package 2 Weight13.40 kg
Package 2 Height6502.40 mm
Package 2 width1282.70 mm
Package 2 Length9144.00 mm
合約保證
保養2 years repair or replace, 3 years repair or replace for European Union countries
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

能源效益系統

notification_ok

Take-back program available

notification_ok
Well-being performance

無水銀

notification_ok

RoHS 豁免資料

REACh 法規

歐盟 RoHS 指令

中國 RoHS 法規

中國 RoHS 聲明

中國 RoHS 管轄範疇以外的產品。物質聲明(以供參考)

環境披露

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.