+ 9
Specifications
Presentation | This 12” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a single-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications. |
---|---|
Lead time | 通常貨源充足 |
設備提供 | 門 安裝指南 安裝硬體 |
---|
顏色 | 黑色 |
---|---|
高度 | 213.4 cm |
寬度 | 30.5 cm |
深度 | 28.7 cm |
產品重量 | 9.23 kg |
Mounting preference | No preference |
安裝類型 | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 27.2 cm |
Package 1 Width | 116.8 cm |
Package 1 Length | 33 cm |
Package 1 Weight | 11.82 kg |
保養 | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
Well-being performance
無 SVHC 的 REACh
無有毒高金屬物質
無水銀
Certifications & Standards
REACh 法規
歐盟 RoHS 指令
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.