


AR8443
Discontinued on:14 六月 2022
AR8443 has not been replaced. Please contact your customer care center for more information.
Specifications
Presentation | Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack. |
---|---|
Lead time | 通常貨源充足 |
机架单元数 | 0U |
---|
顏色 | 黑色 |
---|---|
高度 | 76.6 cm |
寬度 | 8.6 cm |
深度 | 10.6 cm |
產品重量 | 1.82 kg |
安装位置 | 后面 |
Mounting preference | No preference |
安裝類型 | Rack-mounted |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 79.4 cm |
Package 1 Width | 12.7 cm |
Package 1 Length | 14 cm |
Package 1 Weight | 2.086 kg |
保養 | 3 years repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.