Specifications
Presentation | Equipment Support Rails are ideal for mounting non-rack mountable equipment in a rack. These rails can support equipment measuring up to 16.75" (43cm) to 17.7" (45cm) wide and has a maximum weight of 200 lbs/91kg. The Support Rails attach to the side mounting holes of the vertical mounting rails. |
---|---|
Lead time | 通常貨源充足 |
电缆数量 | 1 |
---|---|
設備提供 | 安裝指南 機架式硬體 |
顏色 | 黑色 |
---|---|
高度 | 62 cm |
寬度 | 5.1 cm |
深度 | 5.1 cm |
產品重量 | 2.28 kg |
Mounting preference | No preference |
安裝類型 | Not rack-mountable |
永久容许负载 | 90.72 kg 静态 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 66 cm |
Package 1 Width | 8.6 cm |
Package 1 Length | 8.3 cm |
Package 1 Weight | 2.96 kg |
保養 | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
Well-being performance
無 SVHC 的 REACh
無有毒高金屬物質
無水銀
Certifications & Standards
REACh 法規
歐盟 RoHS 指令
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.