我们的品牌

AP8706S-WW

notification_ok
Environmental performance of the product Learn more
arrow2_down

Specifications

Overview
PresentationThis Series of Rack Power Distribution Units (PDU) comes with Locking IEC Receptacles. The output and input connections are C13 to C14. The cord length is 1.8m. Locking IEC system allows the use of optional locking IEC power cords for added power cord security and enhanced reliability. No tools are required to disengage the locking feature and remove the plug from the locking receptacle.
Lead time通常貨源充足
plug standardIEC 60320 C14
電纜長度1.83 m
电缆数量6
實體標示
顏色黑色
高度24 cm
寬度7.5 cm
深度5.5 cm
產品重量1.35 kg
mounting preferenceNo preference
安裝類型Not rack-mountable
輸入
Max line current10 A
input current limits10 A
輸出
每相的最大總電流10 A
number of power socket outlets1 IEC 60320 C13
線纜長度1.83 m
認證與保固
產品証明CCC
PSE
VDE
環境
工作環境溫度0…70 °C
相對濕度20…80 %
運行高度0...10000 ft
存儲環境溫度-25…75 °C
相對貯藏濕度20…80 %
存储高度0.00…15240.00 m
Packing units
包裝重量(磅)1.35 kg
Package 1 Height24 cm
Package 1 width7.5 cm
Package 1 Length5.5 cm
Number of Units in Package 3300
合約保證
保養2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Take-back program available

notification_ok
Well-being performance

無鉛

notification_ok

REACh 法規

歐盟 RoHS 指令

環境披露

WEEE

此產品必須棄置於歐盟市場規定的特定廢物回收站,絕不可棄置於一般垃圾桶。

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.