我们的品牌

AP8704R-WW

notification_ok
Environmental performance of the product Learn more
arrow2_down

Specifications

Overview
PresentationFree up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.
Lead time通常貨源充足
plug standardIEC 60320 C14
電纜長度1.22 m
电缆数量6
設備提供3 條左插型跳接線
3 條右插型跳接線
實體標示
顏色黑色
高度24 cm
寬度7 cm
深度4.5 cm
產品重量1.01 kg
mounting preferenceNo preference
安裝類型Not rack-mountable
輸入
Max line current10 A
input current limits10 A
輸出
每相的最大總電流10 A
number of power socket outlets1 IEC 60320 C13
線纜長度1.22 m
認證與保固
產品証明CCC
PSE
VDE
環境
工作環境溫度0…70 °C
相對濕度20…80 %
運行高度0...10000 ft
存儲環境溫度-25…75 °C
相對貯藏濕度20…80 %
存储高度0.00…15240.00 m
Packing units
包裝重量(磅)1.01 kg
Package 1 Height24 cm
Package 1 width7 cm
Package 1 Length4.5 cm
Number of Units in Package 3390
合約保證
保養2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Take-back program available

notification_ok
Well-being performance

無鉛

notification_ok

REACh 法規

歐盟 RoHS 指令

環境披露

WEEE

此產品必須棄置於歐盟市場規定的特定廢物回收站,絕不可棄置於一般垃圾桶。

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.