Specifications
Presentation | Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads. |
---|---|
Lead time | 通常貨源充足 |
plug standard | IEC 60320 C14 |
---|---|
電纜長度 | 0.61 m |
电缆数量 | 6 |
設備提供 | 3 條左插型跳接線 3 條右插型跳接線 |
顏色 | 黑色 |
---|---|
高度 | 24 cm |
寬度 | 7 cm |
深度 | 4 cm |
產品重量 | 0.7 kg |
mounting preference | No preference |
安裝類型 | Not rack-mountable |
Max line current | 10 A |
---|---|
input current limits | 10 A |
每相的最大總電流 | 10 A |
---|---|
number of power socket outlets | 1 IEC 60320 C13 |
線纜長度 | 0.61 m |
產品証明 | CCC PSE VDE |
---|
工作環境溫度 | 0…70 °C |
---|---|
相對濕度 | 20…80 % |
運行高度 | 0...10000 ft |
存儲環境溫度 | -25…75 °C |
相對貯藏濕度 | 20…80 % |
存储高度 | 0.00…15240.00 m |
包裝重量(磅) | 0.7 kg |
---|---|
Package 1 Height | 24 cm |
Package 1 width | 7 cm |
Package 1 Length | 4 cm |
Number of Units in Package 3 | 540 |
保養 | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
Well-being performance
無鉛
REACh 法規
歐盟 RoHS 指令
環境披露
WEEE

此產品必須棄置於歐盟市場規定的特定廢物回收站,絕不可棄置於一般垃圾桶。
循環性概況
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.