+ Lifecycle Services
Specifications
Lead time | 通常貨源充足 |
---|
設備提供 | 安裝指南 |
---|
高度 | 182.9 cm |
---|---|
寬度 | 69.9 cm |
深度 | 69.9 cm |
產品重量 | 10.92 kg |
mounting preference | No preference |
安裝類型 | Not rack-mountable |
包裝重量(磅) | 12.86 kg |
---|---|
Package 1 Height | 43.2 cm |
Package 1 width | 69.9 cm |
Package 1 Length | 69.2 cm |
保養 | 1 year (parts only) |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
積極主動符合性(不在歐盟 RoHS 標準法律範圍內的產品)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.