Specifications
Lead time | 特殊訂單 - 請來電洽詢訂單交貨時間 |
---|
深度 | 106.9 cm |
---|---|
高度 | 26.5 cm |
產品重量 | 17 kg |
寬度 | 59.6 cm |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 19.5 cm |
Package 1 Width | 145.3 cm |
Package 1 Length | 54.3 cm |
Package 1 Weight | 21.41 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
無 SVHC 的 REACh
無鉛
Certifications & Standards
REACh 法規
歐盟 RoHS 指令
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.