


Specifications
Lead time | 特殊訂單 - 請來電洽詢訂單交貨時間 |
---|
深度 | 248.1 cm |
---|---|
高度 | 31.8 cm |
產品重量 | 27.5 kg |
寬度 | 47.9 cm |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 27.5 cm |
Package 1 Width | 228.5 cm |
Package 1 Length | 30.5 cm |
Package 1 Weight | 26.57 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
無 SVHC 的 REACh
無鉛
Certifications & Standards
REACh 法規
歐盟 RoHS 指令
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.