

Specifications
Lead time | 特殊訂單 - 請來電洽詢訂單交貨時間 |
---|
深度 | 107.2 cm |
---|---|
高度 | 3 cm |
產品重量 | 3.99 kg |
寬度 | 50.3 cm |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5 cm |
Package 1 Width | 109 cm |
Package 1 Length | 52 cm |
Package 1 Weight | 4.19 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
積極主動符合性(不在歐盟 RoHS 標準法律範圍內的產品)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.