

ACAC10031
Discontinued on:08 三月 2022
To be end-of-service on:15 三月 2032
Specifications
Lead time | 特殊訂單 - 請來電洽詢訂單交貨時間 |
---|
最大建議流量率 | 1.39 l/s |
---|---|
管線材料 | 銅件 |
压力传感器尺寸 | 1599.58 kPa |
長度 | 0.91 m |
---|---|
套管直径 | 25.40 mm |
產品重量 | 13 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.7 cm |
Package 1 Width | 73.7 cm |
Package 1 Length | 73.7 cm |
Package 1 Weight | 13 kg |
保養 | 1 year (parts only) |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
積極主動符合性(不在歐盟 RoHS 標準法律範圍內的產品)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.