

A1KUPS20
Discontinued on:31 十二月 1990
End-of-service on:31 十二月 2005
+ Lifecycle Services
Specifications
Lead time | 特殊訂單 - 請來電洽詢訂單交貨時間 |
---|
Main Input Voltage | 400 V 3 相 |
---|---|
Main Output Voltage | 230 V |
额定功率 [W] | 16000 W |
额定功率 [VA] | 20000 VA |
設備提供 | 使用者手冊 |
高度 | 180 cm |
---|---|
寬度 | 148 cm |
深度 | 63 cm |
產品重量 | 1030 kg |
Mounting preference | No preference |
安裝類型 | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
最大可配置功率 (W) | 16000 W |
---|
預安裝的電池 | 0 |
---|---|
空電池槽 | 0 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 180 cm |
Package 1 Width | 63 cm |
Package 1 Length | 148 cm |
Package 1 Weight | 1030 kg |
保養 | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.