



Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Height | 33.75 cm |
---|---|
Width | 44.2 cm |
Depth | 30 cm |
Net weight | 5.39 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 50.0 cm |
Package 1 Width | 57.5 cm |
Package 1 Length | 40.0 cm |
Package 1 Weight | 7.748 kg |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.