

Base Features Wire Harness For ACRD100-201 - Spare Part
W0W4441
Specifications
Lead time | Usually in Stock |
---|
Height | 5 cm |
---|---|
Width | 30.99 cm |
Depth | 32.99 cm |
Net weight | 1.96 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 21.01 cm |
Package 1 Width | 31.5 cm |
Package 1 Length | 33.5 cm |
Package 1 Weight | 2.495 kg |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.