

Galaxy PWi 10kVA 3:1 Single UPS 220VAC 6 Pulse 220VDC with Input transformer, Start-up 5X8
G1W10SU6PUTS
Discontinued on:31 May 2021
To be end-of-service on:31 December 2031
Specifications
Presentation | A versatile 3:1-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Main Input Voltage | 380 V 3 phases |
---|---|
Other Input Voltage | 400 V |
Main Output Voltage | 220 V |
Other Output Voltage | 230 V |
Rated power in W | 8000 W |
Rated power in VA | 10000 VA |
Output connector type | Hard wire 4-wire (3P + E) 1 Hard wire 5-wire (3P + N + E) 1 |
Battery type | External battery system |
Provided equipment | Installation guide User manual |
product web sub-family | PWi |
---|---|
Bypass wiring configuration | 4 wire (3P + N) 5 wire (3P + N + E) |
Bypass voltage tolerance | +/- 25 % |
Max bypass input current | 45 A |
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Height | 180 cm |
---|---|
Width | 80 cm |
Depth | 80 cm |
Net weight | 293 kg |
Mounting preference | No preference |
USB compatible | No |
Network frequency | 45...55 Hz |
---|---|
Number of input connectors | 1 hard wire 4-wire (3P + E) 1 hard wire 5-wire (3P + N + E) |
Input voltage limits | 323...460 V 380 V |
Maximum input current | 22 A |
Switching current capacity | 32 A |
Max short time withstand current | 36 kA |
Input harmonic distortion | Less than 30 % for full load |
Input protection type | Circuit breaker |
Load power factor | 0.8 |
Input Power Factor at Full Load | 0.75 |
Maximum configurable power in W | 8000 W |
---|---|
Harmonic distortion | Less than 5 % |
Output frequency | 50 Hz sync to mains 50 Hz +/- 0.1 % unsynchronised |
Crest factor | 3 : 1 |
Wave type | Sine wave |
Output voltage tolerance | +/- 1% static |
Output harmonic distortion | < 3% linear load and < 5% non-linear load |
Output overload operation | 10 minutes at 125% and 60 seconds at 150% |
Required output current protection | 112.5 A |
Neutral output current | 45 A |
Bypass type | Built-in maintenance bypass Built-in static bypass |
Efficiency | 90 % (full load) 82 % (half load) |
Maximum output current | 112.5 A |
Maximum configurable power in VA | 10000 VA |
Standards | EN/IEC 62040-1 IEC 61000-4-5 IEC 62040-2 |
---|
Ambient air temperature for operation | 0…35 °C |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...3300 ft |
Ambient air temperature for storage | -25…65 °C |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0.00…10058.40 m |
Acoustic level | 60 dBA |
IP degree of protection | IP20 |
Number of battery filled slots | 0 |
---|---|
Number of battery free slots | 0 |
Additional information | Configurable for 220 or 230V nominal output voltage |
Battery power in VAH | 0 VAh runtime |
Extended runtime | 0 |
Free slots | 1 |
---|---|
control panel | Multifunction LCD status and control console |
Emergency power off | Yes |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 202.5 cm |
Package 1 Width | 93 cm |
Package 1 Length | 93 cm |
Package 1 Weight | 353 kg |
Number of Units in Package 2 | 1 |
Warranty | 1 year on-site repair or replace with factory authorized Start-Up |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.