

-
UL Certificate for APC Smart UPS RT 2400VA and 3000VA
- Document Date: 26/05/2015
- Reference: SPD_MVAY-9WJ5NQ_EN
- Description: Models included : SURTA3000XL, SURTA2400XLJ, SURTA3000XLTW, SURTA3000RMXL3U, SURTA3000RMXL3U-NC, DLRTA3000RMXL3U
- Size: 174.9 kb
- Version: V0
- Language: English
-
Easy UPS 3M EN50171 Declaration of Conformity
- Document Date: 20/12/2019
- Reference: E3M_EN50171_DoC_EN
- Description: EN50171 Declaration of Conformity
- Size: 79.7 kb
- Version: V0
- Language: English
-
BIS approval for Indian Skus
- Document Date: 24/06/2019
- Reference: SPD_VGUA-A3QJQ6_EN
- Description: BIS approval for Indian skus complies with IS16242 (Part 1):2014
- Size: 1.9 mb
- Version: V0
- Language: English
-
XB4/XB5/ZB4/ZB5...BS8/BS9/BT8/BX8/AS8/AS9/AT8/AX8, XALK Emergency stop
- Document Date: 29/06/2021
- Reference: UE-NVE6415401
- Description: EU Declaration of conformity
- Size: 302.9 kb
- Version: 29/06/2021 00:00:00
- Language: English
-
CB Certificate Back-UPS CS 500, 350, 325 230V
- Document Date: 15/07/2022
- Reference: SPD_JLAI-AQVA6P_EN
- Description: IEC 62040-1:2008, IEC 62040-1:2008/AMD1:2013
- Size: 413.8 kb
- Version: V0
- Language: English
-
CB Test Approval for Back UPS PRO
- Document Date: 01/04/2022
- Reference: SPD_JLIN-BC2BSX_EN
- Description: TUV CB per IEC 62040-1:2017+A1
- Size: 412.8 kb
- Version: V0
- Language: English
-
CE Declaration of Conformity for MGE UPSILON STS
- Document Date: 19/01/2012
- Reference: SPD_LARD-7N5K6L_EN
- Size: 145 kb
- Version: V2
- Language: English
-
Galaxy VS EU Declaration of Conformity
- Document Date: 04/01/2023
- Reference: SPD_MBPN-B7MJJD_EN
- Description: EU Declaration of Conformity
- Size: 1.2 mb
- Version: V7
- Language: English
-
IRAM certificate for APC SMART-UPS SRT 5000VA 230V
- Document Date: 15/01/2016
- Reference: SPD_KHSH-A5X4VV_EN
- Description: IEC 62040-1:2008
- Size: 1.5 mb
- Version: V0
- Language: English
-
MET certificate
- Document Date: 06/12/2017
- Reference: SPD_JLAI-ATSEGL_EN
- Description: ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
- Size: 72.3 kb
- Version: V0
- Language: English
prm-load-more-docs