Catalogs & Brochures


-
HBN Solution for Small & Medium Data Center Applications
- Document Date: 08/12/2014
- Reference: SPD_GGAO-9REB2M_EN
- Description: This file is for sales and partner to review HBN solution for Small and Medium applications, to help them better understand when to use what
- Size: 5.5 mb
- Version: V0
- Language: English
-
Uniflair Room Cooling Catalogue
- Document Date: 25/03/2021
- Reference: Room_cooling_brochure_EN
- Description: Overview and technical features of the complete Uniflair Room Cooling offer.
- Size: 15.2 mb
- Version: 1.1
- Language: English
-
UPS Network Management Card 3 Transition Details
- Document Date: 28/07/2021
- Reference: UPS_NMC_Transition_Rollout_EN
- Description: Embedded and Pre-installed Network Management Card Rollout Timeline details
- Size: 628.9 kb
- Version: v5.0
- Language: English
-
Product Data Sheet - Actassi S-One RJ45 Connector tooless Cat6A unshielded (pack of 12)
- Document Date: 12/02/2016
- Reference: SPD_CLII-A32SBX_EN
- Description: Network Connectivity Actassi VDIB1772XU12
- Size: 99.2 kb
- Version: V1
- Language: English
-
EcoStruxure Asset Advisor for Secure Power and Cooling
- Document Date: 25/02/2021
- Reference: 998-20243218_EAA_Leaflet_GMA
- Description: EcoStruxure Asset Advisor for Secure Power and Cooling provides remote monitoring service for your critical equipment, increasing transparency by...
- Size: 317.6 kb
- Version: 1.0
- Language: English
-
Smart-UPS C Brochure LCD 230V (SMC)
- Document Date: 02/05/2014
- Reference: SPD_KLPR-8Y9QB9_EN
- Description: Smart-UPS C Brochure LCD 230V (SMC)
- Size: 443.8 kb
- Version: V1
- Language: English
-
Galaxy 3500 Product Brochure 400V - 50Hz
- Document Date: 28/09/2011
- Reference: SPD_COCR-8HELGG_EN
- Description: Brochure for MGE Galaxy 3500 displaying features and specifications
- Size: 5.3 mb
- Version: V1
- Language: English
-
SFNMC3SU20 : UPS Network Management Card 3 Firmware v2.0 for Smart-UPS with AP9640/41/43
- Document Date: 31/03/2023
- Reference: SFNMC3SU20_DATASHEET
- Description: UPS Network Management Card 3 Firmware v2.0 for Smart-UPS with AP9640/41/43
- Language: English
-
MGE Galaxy 7000(160-500kVA)产品样本
- Document Date: 22/08/2017
- Reference: SPD_MTAI-8UJL5E_CH
- Size: 1.7 mb
- Version: V5
- Language: Chinese
-
EaaS_SOW_EN
- Document Date: 25/03/2020
- Reference: EaaS_SOW_EN
- Size: 199.6 kb
- Version: 1
- Language: English
prm-load-more-docs