CAD, Drawings, & Curves


-
ACCS1000 - RAC Rear Assembly for InRow RC and SC
- Document Date: 29/09/2014
- Reference: SPD_KCHY-7A7BST_EN
- Description: Cooling Solutions, Thermal Containment
- Size: 856.8 kb
- Version: 1.0
- Language: English
-
SBPAR30K40H-WP - APC Parallel Maintenance Bypass panel, up to 3 units 30-40kVA, 400V Wallmount
- Document Date: 08/04/2010
- Reference: SPD_NKRY-7THE47_EN
- Description: MGE Galaxy 3500, With Battery, 3:3 Version, Mechanicals
- Size: 2.5 mb
- Version: 1.0
- Language: English
-
SRV5K6RI-APC Easy UPS SRV RM 5000-6000VA 230V
- Document Date: 21/02/2022
- Reference: SRV5K6RI_EN
- Description: APC Easy UPS SRV RM 5000-6000VA 230V
- Size: 1.4 mb
- Version: 1.0
- Language: English
-
GVSBPSU10K20H-MBP Single Unit 10-20kW 400V GVS & E3S
- Document Date: 14/11/2022
- Reference: GVSBPSU10K20H-GalaxyVS_EN
- Description: MBP Single Unit 10-20kW 400V GVS & E3S
- Size: 838 kb
- Version: 1.1
- Language: English
-
STS30K630-SD - STS Upsilon 30-60-100-160-250-400-630A System one line
- Document Date: 03/03/2016
- Reference: SPD_BYSN-A7Q8CN_EN
- Description: Upsilon STS, Electrical
- Size: 501.4 kb
- Version: 1.0
- Language: English
-
EPDU1016B - Easy PDU Basic 1U 16A 230V 8-C13
- Document Date: 11/11/2019
- Reference: EPDU1016B_Easy_Rack_PDU_EN
- Description: Submittal drawing
- Size: 420.3 kb
- Version: 1.0
- Language: English
-
G3HT10K40-WD - Galaxy300 10-40kVA System Wiring Diagram
- Document Date: 17/06/2010
- Reference: SPD_BYSN-86HD6E_EN
- Description: MGE Galaxy 300, Internal Battery, System Wiring Diagram
- Size: 253.2 kb
- Version: 1.0
- Language: English
-
90kW Prefabricated Data Center All-In-One Module Mechanical Assembly - APJ-GCN
- Document Date: 26/03/2014
- Reference: SPD_MSAS-9HETEB_EN
- Description: Prefabricated Data Center All-In-One Module, One Line
- Size: 17.5 mb
- Version: 1.0
- Language: English
-
BIM_Easy_Racks
- Document Date: 09/02/2021
- Reference: BIM_Easy_Racks_EN
- Description: BIM_Easy_Racks
- Size: 692 kb
- Version: 1.0
- Language: English
-
GVS7BMBPIO - Galaxy VS Solutions UPS 10-100kW 700mm Batt Cab and MBP wXFMR
- Document Date: 01/04/2019
- Reference: SPD_NKRY-B93993_EN
- Description: Galaxy VS, Solutions
- Size: 1.5 mb
- Version: 1.0
- Language: English
prm-load-more-docs