2x the battery life, reduced maintenance costs and quicker installation. Smart-UPS Lithium-ion provides Total Cost of Ownership (TCO) savings up to 50%.* Ideal for your edge computing needs!

Why APC Smart-UPS Lithium-ion?

2x UPS battery life

Lithium-ion UPS batteries are proven to offer double the effective lifecycle of lead-acid VRLA batteries. 8 to 10 years vs. 3 to 5 years.

Simpler, faster installation

Lithium-ion batteries are up to one-third lighter than VRLA, making installation simple.

Longer life in higher temperatures

Lithium-ion UPS batteries perform at ambient temperatures up to 104°F.

Remote UPS monitoring

Using a Network Management Card, APC SmartConnect** or EcoStruxure™ IT,** get anytime, anywhere visibility from any smart device.

Up to 50% TCO Savings

Increased UPS battery life reduces battery replacements and maintenance costs to save you up to 50% on TCO.

Perfect for tight spaces

Perfect for tight spaces At just 12 in depth our short-depth UPS fits conveniently into wall-mount racks and small closets.

Why Lithium-ion UPS?

With Smart-UPS Lithium-ion, performance comes first. We work with leading battery cell manufacturers and battery pack integrators that provide Certified Lithium-ion batteries: IEC62133, UL1973, UN38.3

Our Smart-UPS solution features:

  • Battery Management System that monitors the cell level to manage voltage for a higher level of performance
  • Overvoltage and overtemperature protection for individual cells
  • Overload, short circuit protection and thermal runaway at pack level
  • Lithium-ion UPS advantage

    What is the right alternative to VRLA in your UPS? Smart-UPS with Lithium-ion batteries:

    • Reduce costs with 2x the battery life
    • Built-in Battery Management System
    • Operate at higher temperatures without degradation
    • Easy maintenance
    • Five-year factory warranty on the UPS and battery

What are the benefits?

Lithium-ion batteries deliver higher-quality performance in a long-lasting package:

  • Improved life expectancy of 3000 cycles (8 to 10 years) versus about 200 (3 to 5 years) for VRLA with improved resistance to discharge
  • Lithium-ion batteries are >96% efficient in both charge and discharge
  • Lithium-ion batteries are a more environmentally friendly technology

Find out more in our free white paper.

Questions?

Find out why Smart-UPS with Lithium-ion is right for you.
Your browser is out of date and has known security issues. It also may not display all features of this website or other websites. Please upgrade your browser to access all of the features of this website. Internet Explorer 9 or higher is recommended for optimal functionality.

Chat

Do you have questions or need assistance? We’re here to help!