Browse FAQs

How to set points and sensor offsets on a Uniflair High Capacity unit with Touch Screen Display

Published date: 18 July 2020

Issue:  
How to set points and sensor offsets on a Uniflair High Capacity unit with Touch Screen Display.

Product line:
Uniflair HDVC 4500/50.0

Environment:  
All Serial Numbers.

Cause:
Install.  

Resolution:

 

• Return Air Setpoint: 17–35°C (62.6 – 95°F)

 

• Return Air Temperature Sensitivity: Delta 0.5–9.9°C (0.9–17.8°F)

 

• Humidification Setpoint Relative Humidity: RH%

 

• Humidification Proportional Band Relative Humidity: RH%

 

• Setpoint External Offset Temperature Range End Delta: 0–12°C(21.6°F)

 

Dehumidification Setpoint Relative Humidity: RH%

 

Dehumidification Proportional Band Relative Humidity: RH%

 

Reheat Setpoint: 12–30°C (53.6 –86.0°F)

 

Heating Sensitivity: 0.5–9.9°C (0.9–17.8°F)

 

• Second Reheat Setpoint: 12–30 °C (53.6–86.0°F)

 

Setpoint External Offset Temperature Range Start: 0–12 °C (21.6°F)

 

Supply Air High Temperature Alarm Enabled: Yes/No

 

Setpoint External Offset Voltage Range Start: 0–10V

 

Setpoint External Offset Voltage Range End: 0–10V

 

Second Return Air Setpoint: 17–35°C (62.6 – 95°F)

 

Offset Setpoint Anti-Hunt Time: 0–30 minutes

 

 

Return Air Temperature Sensor Offset: -9.9–9.9°C (-17.8– 17.8°F)

 

Supply Air Temperature Sensor Offset: -9.9–9.9°C (-17.8– 17.8°F)

 

Return Air Relative Humidity Sensor Offset: -20–20 RH% Schneider Electric – January 2011

 

Circuit Entering Chilled Water Temperature Sensor Offset: -9.9–9.9°C (-17.8– 17.8°F)

 

Circuit Leaving Chilled Water Temperature Sensor Offset: -9.9–9.9°C (-17.8– 17.8°F )

 

Outdoor Temperature Sensor Offset: Delta -9.9–9.9°C (-17.8–17.8°F)

 

Hot Water (Reheat) Temperature Sensor Offset: Delta -9.9–9.9 °C (-17.8–17.8°F)








 

 


Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.