

Cross Bar Top-Front Unit Size 5 (CW-Downflow) - Spare Part
WM52563
WM52563 has not been replaced. Please contact your customer care centre for more information.
Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Height | 246 cm |
---|---|
Width | 5 cm |
Depth | 3.5 cm |
Net weight | 4.4 kg |
Mounting mode | Not rack-mountable |
Warranty | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.