

Front Panel Downflow 1960mm x 393mm x 19mm - Spare Part
WM52550
WM52550 has not been replaced. Please contact your customer care centre for more information.
Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Height | 196 cm |
---|---|
Width | 39.3 cm |
Depth | 1.9 cm |
Net weight | 11.5 kg |
Mounting mode | Not rack-mountable |
Warranty | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.