Easy UPS On-Line SRVS Modbus Card
SRVSMB001
Specifications
Presentation | High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions. |
---|---|
Lead time | Usually in Stock |
Provided equipment | Installation guide |
---|
Height | 2.6 cm |
---|---|
Width | 5.24 cm |
Depth | 8 cm |
Net weight | 0.03 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 13.5 cm |
Package 1 Width | 4 cm |
Package 1 Length | 17 cm |
Package 1 Weight | 0.1 kg |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 52 |
Package 2 Height | 30 cm |
Package 2 Width | 40 cm |
Package 2 Length | 60 cm |
Package 2 Weight | 16.251 kg |
Unit Type of Package 3 | PAM |
Number of Units in Package 3 | 600 |
Package 3 Height | 114 cm |
Package 3 Width | 100 cm |
Package 3 Length | 120 cm |
Package 3 Weight | 73 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.