

APC Smart-UPS RT Battery Pack 192V, 960VAh, rackmount with kit, 2U
SRTG192XLBP
Discontinued on:16 August 2022
SRTG192XLBP has not been replaced. Please contact your customer care centre for more information.
Specifications
Lead time | Usually in Stock |
---|
Number of rack unit | 2U |
---|---|
Battery type | Lead-acid battery |
Provided equipment | Installation guide |
Colour | Black |
---|---|
Height | 8.7 cm |
Width | 44 cm |
Depth | 62 cm |
Net weight | 39.4 kg |
Mounting mode | Rack-mounted with kit |
Ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % |
Operating altitude | 0...6600 ft |
Ambient air temperature for storage | -15…45 °C |
storage Relative Humidity | 0…95 % |
Storage altitude | 0.00…15240.00 m |
Device mounting | Stand alone battery stack |
---|---|
Number of battery filled slots | 4 |
Number of battery free slots | 0 |
Number of battery replacement quantity | 2 |
Additional information | Replace all batteries in operation together (UPS internal and external batteries) all-at-once |
Battery voltage | 192 V |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.