Our Brands

APC Easy UPS Line-interactive SMV 2000VA 230V

SMV2000AI

notification_ok
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 140-1400 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
input voltage230 V
Input voltage220 V
240 V
output voltage230 V
Rated power in W1400 W
Rated power in VA2000 VA
plug standardIEC 60320 C14
output connection type6 IEC 60320 C13
number of cables1
battery typeLead-acid battery
provided equipmentDocumentation CD
User manual
USB cable
General
Number of power module free slots0
Number of power module filled slots0
RedundantNo
UPS sizeWS
Physical
colourBlack
Height24 cm
width18 cm
Depth45.5 cm
Net weight23.5 kg
mounting preferenceNo preference
mounting modeNot rack-mountable
Two post mountable0
USB compatibleNo
Input
network frequency45...65 Hz +/- 1 Hz auto-sensing
input voltage limits165...295 V
Output
Maximum configurable power in W1400 W
output frequency50/60 Hz +/- 1 Hz unsynchronised
crest factor3 : 1
UPS typeLine interactive
Wave typeSine wave
graph display1
Maximum configurable power in VA2000 VA
Transfer time2-6 ms typical : 12 ms maximum
Conformance
product certificationsCE
UKCA
standardsEN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
Operating altitude0...3000 m
Ambient air temperature for storage-10…40 °C
storage Relative Humidity0…95 % Non-condensing
Storage altitude0…15000 m
Acoustic level45 dBA
IP degree of protectionIP20
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
number of battery filled slots0
Number of battery free slots0
Battery recharge time4 h
Battery voltage48 V
battery charger power75 W rated
Battery life3…5 year(s)
Replacement batteryAPCRBCV208action_new_window
extended runtime0
Communications & Management
alarmAlarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate125 J
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height41.4 cm
Package 1 Width31.9 cm
Package 1 Length60.4 cm
Package 1 Weight26.9 kg
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left

REACh Regulation

EU RoHS Directive

Under investigation

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.