

Galaxy VX Batt Breaker Kit, 1000A, IEC
GVXBBK1000AH
Specifications
Lead time | Special Order - Call for Quoted Lead Times |
---|
Height | 31.8 cm |
---|---|
Width | 69.8 cm |
Depth | 38.1 cm |
Net weight | 13.61 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 40 cm |
Package 1 Width | 50 cm |
Package 1 Length | 80 cm |
Package 1 Weight | 18.14 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.