



GUTOR PXC IEC 20kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option
GUPXC20I2
+ Lifecycle Services
Specifications
Presentation | High performance, compact 3 phase UPS power protection fully standardized for heavy industrial applications and harsh environments. Available in 3:3 and 3:1 configurations. |
---|---|
Lead time | Usually Ships within 6 Weeks |
Main Input Voltage | 400 V 3 phases |
---|---|
Other Input Voltage | 400 V |
Main Output Voltage | 230 V |
Other Output Voltage | 230 V |
Rated power in W | 16000 W |
Rated power in VA | 20000 VA |
Battery type | External battery system |
provided equipment | Dust filter Installation guide Network management card User manual |
Bypass voltage tolerance | +/- 10 % |
---|---|
Max bypass input current | 97 A |
Bypass current protection | 125 A |
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
colour | Light grey |
---|---|
Height | 210 cm |
Width | 60 cm |
Depth | 80 cm |
Net weight | 310 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
network frequency | 45...65 Hz |
---|---|
number of input connectors | 1 hard wire 5-wire (3P + N + E) |
input voltage limits | 360...440 V 400 V |
Maximum input current | 40 A |
Switching current capacity | 50 A |
Max short time withstand current | 65 kA |
Input harmonic distortion | Less than 5 % for full load |
Input protection type | Upstream protection according to source |
input current | 40 A per phase (3 phases) |
Load power factor | 0.5 leading to 0.5 lagging without derating |
Maximum configurable power in W | 16000 W |
---|---|
Harmonic distortion | Less than 5 % |
output frequency | 50/60 Hz +/- 1 Hz sync to mains 60 Hz +/- 0.1 % for 60 Hz nominal unsynchronised 50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised |
Crest factor | Unlimited |
UPS type | Double conversion online |
Wave type | Sine wave |
Output voltage tolerance | +/- 1 % |
Output harmonic distortion | < 2% at 100% linear load and < 5% at 100% non-linear load |
Output overload operation | 10 minutes at 125% and 60 seconds at 150% |
Required output current protection | 125 A |
Neutral output current | 87 A |
Bypass type | Built-in bypass |
efficiency | 94.1 % (full load) 94.4 % (half load) 93.6 % (in battery operation) |
Maximum configurable power in VA | 20000 VA |
product certifications | CE |
---|---|
Marking | CE Mark |
Standards | IBC 2012 IEC 62040-1-1 IEC 62040-2 IEC 62040-3 ISTA 2B VFI-SS-111 |
Ambient air temperature for operation | -10…40 °C |
---|---|
relative humidity | 0…95 % non-condensing |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -30…70 °C |
storage Relative Humidity | 0…95 % Non-condensing |
Storage altitude | 0.00…4572.00 m |
Acoustic level | 65 dBA |
Heat dissipation | 3429 Btu/h |
IP degree of protection | IP42 with air filter |
Number of battery filled slots | 0 |
---|---|
Number of battery free slots | 0 |
Max current discharge | 52.1 A |
Battery power in VAH | 0 VAh runtime |
Extended runtime | 0 |
Free slots | 1 |
---|---|
Preinstalled device | Network management card 2 with environmental monitoring, out of band access and Modbus |
control panel | Multifunction LCD status and control console |
alarm | Audible and visible alarms : prioritized by severity |
Emergency power off | Yes |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 230.0 cm |
Package 1 Width | 82.0 cm |
Package 1 Length | 108.2 cm |
Package 1 Weight | 356.99 kg |
Warranty | 1 year on-site repair or replace with factory authorized Start-Up |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.