

Specifications
Lead time | Special Order - Call for Quoted Lead Times |
---|
Provided equipment | Installation guide |
---|
Net weight | 1.38 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.5 cm |
Package 1 Width | 61.5 cm |
Package 1 Length | 13.5 cm |
Package 1 Weight | 1.74 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Not applicable, out of EU RoHS legal scope
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.