Our Brands

UPS Communications Cable Simple Signalling

940-0020

arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Number of rack unit0U
Cable length1.83 m
number of cables1
Product compatibilityUPS
Physical
ColourGrey
Net weight0.45 kg
Mounting modeNot rack-mountable
cable end 2SUB-D 9 male simple signaling
cable end 1SUB-D 9 female simple signaling
Output
Number of port1
Environmental
storage Relative Humidity0…95 %
Storage altitude0.00…15240.00 m
Ambient air temperature for operation0…45 °C
relative humidity0…95 %
Operating altitude0...10000 ft
Ambient air temperature for storage-15…45 °C
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height22.9 cm
Package 1 Width5.1 cm
Package 1 Length10.2 cm
Package 1 Weight0.45 kg
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left

EU RoHS Directive

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.