{}

Our Brands

{"support":{"yesButton":"yes","noButton":"no","feedback":{"title":"What can we do to improve?"},"submitButton":"Submit","successMessage":"Thank you for your feedback","title":"Was this helpful?","feedbackPercentLabel":"of people found this helpful","captcha":{"error":"Please tick the box"}}}

Search FAQs

{"searchBar":{"inputPlaceholder":"Search by keyword or ask a question","searchBtn":"Search","error":"Please enter a keyword to search"}}

Temperature and Humidity Sensor Specifications for Version 1 Appliances

Issue:
Temperature and Humidity Sensor Specifications for Version 1 Appliances

Product Line:
NetBotz

Environment:
NetBotz version 1 appliances

Cause:
Version 1-- Appliance Temperature Sensor Specifications

Resolution:


Range for all Version 1 Appliances (300, 303, 310, 400):
2 - 50 degrees C
35 - 120 degrees F

Accuracy for 310/400 Models:
+/- 1 degree C
+/- 1.8 degrees F

Accuracy for 300/303 Models:
+/- 2 degrees C
+/- 3.6 degrees F


Version 1 --Humidity Sensor Specifications

Range:10% - 90%, non-condensing

Accuracy:+/- 10%

Please note that Version 1 appliances are no longer supported.

Can't find what you are looking for?

Reach out to our Customer Care team to receive information on technical support, assistance for complaints and more.