Consulter la FAQ



Symmetra PX 250/500 Battery to Power Module Ratio
The 250kw runtime ratio is 10 PMs to 16 battery shelves resulting in a ratio of 1.6 battery shelf per 1 PM. ...
EcoBreeze Variable Speed Drive Technical Spec’s
Motor power kW 15 kW ... 200 V , 1 kA Speed range 1 ... ... ... AWG 14 L 1 , L2 ... ... Prospective line Isc 1 kA ... ... 500 Hz ... .m L 1 , L2 ... ... mA , impedance 250 Ohm ... AI2, AI3 8 ms for analog ... ... AOV, AOC 8 ms for analog ... R2A, R2B 8 ms for discrete ... Ohm , resolution 8 bits AOV configurable ... Ohm , resolution 8 bits ... V (state 1 ) LI1. ... ... V (state 1 ) ... configurable relay logic 1 NO + 1 NC , electrical ...
Batteries; Is it OK to replace the internal batteries or use refurbished modular battery modules?
Symmetra PX1 20 - 80 kva, Symmetra PX2 100 kva, Symmetra PX 250 - 500 kva, SUVT, g3500, ais3000, ...
Can I install multiple APC SmartSlotAccessory Cards in one UPS?
Symmetra LX Symmetra PX (excluding PX 250 / 500 )
Where do I find information on electrolyte contained within the SYBTU1-PLP and SYBTU2-PLP type APC, and/or the SE modular batteries such as GVSBTU, GVSBTHU and GVSBTHULL
... type APC modular batteries , and/ ... the SE modular batteries such as GVSBTU ... ... ,2, 250 - 500 , SUVT, ... ... and the PX 250 /500kva UPS units) batteries . Note – SYBTU1-PLP and SYBTU2-PLP use batteries manufactured by four different vendors. ... Galaxy VS Modular Batteries : Battery Type ... 1 .057 ... Battery Type ... 1 ... Battery Type
APC UPS Network Management Card (NMC) Compatibility Chart
Symmetra PX 250 / 500 ... Symmetra PX2 48kw All-in- One * Symmetra PX2 100/160 kW *
ProtectNet surge performance ratings
500 Vrms 8 Vdc 250 A p10bt Line ... 1 , 500 Vrms 8 Vdc 1 ,800 Vrms ... < 1 ,700 Vpk ... 250 A PTR Line ... 500 Vrms 8 Vdc 250 A pnet1 Line ... 1 , 500 Vrms 8 Vdc 1 ,800 Vrms ... < 1 ,700 Vpk ... 250 A pnet1gb Line ... 1 , 500 Vrms 60 Vdc 1 ,800 Vrms < 50 Vpk < 4,000 Vpk 6, 500 A 250 A pnet4 Line-line ... 1 , 500 Vrms 8 Vdc 1 ,800 Vrms < 50 Vpk < 1 ,700 Vpk 6,900 A 250 A ptel2 metallic ... <60vpk 250a ( 8 /20us) 250a ( 8 /20us)


Résultats 1 - 10 de 75

Vous n'avez pas trouvé ce que vous cherchiez ?

Contactez notre équipe client pour obtenir des informations sur l'assistance technique, l'assistance dédiée aux réclamations et plus encore.